Connecting is a snap
Phoenix Contact brings a new dimension of convenience to conductor connections. PCB terminal blocks and PCB connectors from the consistent LPT and LPC series combine the optimized usability of lever actuation with the reliability of the Push-in spring-cage connection. In this way you can connect conductors with cross sections of up to 25 mm² faster and more intuitive than ever before.
The LPT series allows quick and intuitive conductor connections with cross sections up to 25 mm².
With the LPC series, you can connect conductors with cross-sections up to 16 mm² more easily than ever before.
"$pageName" on