Product Compliance

Create a compliance report to ensure your products fulfill the RoHS and REACH substance requirements.

Add product numbers below to view compliance information and download compliance declarations.


Tip: You can copy and paste from other applications such as a spreadsheet or PDF.

Our Promise

The products that Phoenix Contact identified as EU RoHS compliant have a maximum concentration of 0.1% in homogeneous materials for lead, hexavalent chromium, mercury, PBB, PBDE, and 0.01% for cadmium, or qualify for an exemption to above limits as defined in the Annexes of Directive 2011/65/EU (RoHS2) and in accordance with 2015/863/EU. These products are also in accordance with Annex XIV and Annex XVII of the European Chemicals Regulation 1907/2006/EC. This information is subject to change, and is based on our current knowledge and the information provided by our supply chain.


Contact Us

If you have questions regarding product compliance related to RoHS or other directives or regulations, please email us at:  ie-productcompliance@phoenixcontact.com