Trim conductor to length – connect – job done!
QUICKON fast connection technology from Phoenix Contact features a space-saving twist connection with patented insulation displacement contact. By eliminating cable preparation, such as stripping and the fitting of splicing protection, significant time savings of up to 60% are achieved compared to conventional connection technologies.
It is used to connect conductors quickly and without any pretreatment. The displacement connection is suitable for cables with PVC and PE insulation. Other types of insulation can be catered for on request.
The cut-to-length conductor is inserted into the clamping space without further pretreatment, and is centered without the use of additional guide sleeves.
Reliable contacting using IDC (insulation displacement connection) technology is achieved by inserting the conductor into the specially designed cutting metal.
Solid and stranded conductors can be rewired up to 100 times. However, the wire end should be cut off before connecting again.
The following link contains all products featuring displacement connection technology from our diverse product portfolio.
"$pageName" on