Communicate with your IO-Link devices via PROFINET, EtherNet/IP™, Modbus/TCP or OPC UA.
The IOL MA8 PN DI8 and IOL MA8 EIP DI8 IO-Link masters enable the connection of up to eight IO-Link devices in the control cabinet. Eight additional digital inputs for connecting standard sensors extend the possible applications of the devices.
1 |
Easy DIN rail mounting |
---|---|
2 |
RJ45 connection and integrated 2-port switch |
3 |
Push-in connection |
4 |
Connection of up to 8 IO-Link devices |
5 |
Communication with PROFINET, EtherNet/IP™, Modbus, and OPC UA |
The stand-alone IO-Link masters are equipped with a web server. The connected IO-Link devices can be conveniently parameterized and diagnosed via the user-friendly interface.
IO-Link description files (IODD) for the relevant IO-Link devices can be conveniently read in with cross-manufacturer compatibility.
"$pageName" on