The Unmanaged Power over Ethernet (PoE) Switches of the 1000 series enable you to supply up to eight terminal devices with power and data via the same Ethernet cable. With the extended temperature range of -40°C to +75°C, all switches in the series can be used in harsh ambient conditions. For situations that require highly robust devices, we also provide a version with IP67 degree of protection equipped with M12 connections. This Unmanaged Switch is also suitable for use directly in the field.
Unmanaged Switches of the 1000 series are ideal for applications with high data throughput, such as PoE cameras
Series 1000 PoE Switches are compliant with the IEEE 802.3 at (PoE+) standard, which means they are capable of supplying the powered device (PD) with up to 30 watts at 48 V DC. The maximum transmission length of 100 m also makes it possible to supply very remote PDs.
The FL SWITCH 1000 PoE portfolio also includes Gigabit versions for applications that also require high data throughput due to the use of high-resolution cameras. Furthermore, the devices support Jumbo frames, which enables an additional increase in efficiency in networks with high data volumes.
Selected Power over Ethernet Switches of the 1000 series support mechanisms for detecting communications interruptions on individual ports and problems with the power supply.
The easy configuration via DIP switches makes it possible to perform settings directly while the switch is being installed or even during ongoing operation, without having to use a laptop for access.
The supply voltage and the Power over Ethernet ports are electrically isolated in selected versions. This provides optimum protection against short circuits in the data cables and functional ground on the field side.
The FL SWITCH 1708 is the ideal solution for easily supplying field devices with PoE. The high degree of protection of IP67 makes this device resistant to moisture and dust. This means that the switch can even be installed outside of a control cabinet directly in the field. The wall-mounting option gives you more choices when it comes to finding a suitable mounting location. In addition, all of the device connections are M12. This protects the power supply and PoE ports from the effects of the environment.
FL SWITCH 1000 POE | FL SWITCH 1000 POE-GT | FL SWITCH 1700 | |
---|---|---|---|
Transmission speed | 10/100 Mbps | 10/100/1000 Mbps | 10/100/1000 Mbps |
Power supply | 18 … 57 V DC | 18 … 57 V DC 52 … 57 V DC* | 18 … 32 V DC |
Temperature range | -40°C … +75°C | -40°C … +75°C -10°C … +60°C* | -40°C … +70°C |
Degree of protection | IP30 | IP30 | IP65/IP66/IP67 |
Electrical isolation | - | Yes* | - |
Power over Ethernet Power budget |
30 W per port 120 W per switch |
30 W per port 60 W / 120 W* per switch |
30 W per port 200 W per switch |
Special features |
QoS Signal contact (link monitoring) |
QoS Jumbo frames Signal contact (link monitoring) |
M12 connectors, X-coded QoS Jumbo frames |
Approvals | CE, UL | CE, UL | CE |
* In selected models
"$pageName" on