The Managed Switches product family from Phoenix Contact now also includes versions in metal housing with downward port outlet direction for use in flat control cabinets.
The 2400/2500 series Managed Switches offer a large number of functions, versions, and approvals for automation applications.
With PROFINET functions and preconfigured PROFINET versions, the switches are also suitable for use in PROFINET Class B networks. The switches can be easily configured via web-based management, the Mode button, SD card, SNMP, CLI or PROFINET. A wide range of redundancy protocols are supported, such as RSTP, MRP, and LACP, enabling a failsafe network structure. In addition, numerous security functions provide protection against unauthorized access to the device and data communication.
"$pageName" on