The new PCB connectors from Phoenix Contact enable the quick, easy, and secure connection of flexible LED PCBs.
The PCB elements can be used as an extension, as a corner connection or as a T-distributor. The white PCB connectors are designed for 2- and 4-pos. applications with 8- or 10-mm-wide LED strips. UL-approved materials guarantee that you can also use the connectors on the American market. The entire PTF range is designed for total currents up to 10 A and voltages up to 24 V (UL: 60 V).
"$pageName" on