Push-in Technology

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Category

Push-in, the connection technology of the future: the result of many years of experience in development, and Phoenix Contact expertise. Benefit from the advantages of easy, tool-free wiring with our wide range of Push-in products, from the field to the controller. Push-in – the original from Phoenix Contact.

Your advantages

  • Many years of experience in Push-in connection technology and over 1.5 billion wired contacts stand for maximum quality and reliability
  • The comprehensive product range enables entire applications to be wired
  • Automated wiring: made possible by Push-in connection technology

Sample request

Request your free sample and a brochure here.

Push-in connection technology – consistent from the field to the controller

The comprehensive Push-in product range from Phoenix Contact enables you to wire your entire application quickly and easily.

Push-in product range from Phoenix Contact

Push-in connection technology – quick and easy tool-free wiring

Push-in connection technology  

Push-in connection technology – easy to use, high-performance connection

Push-in Technology enables quick and easy wiring, thanks to easy insertion. Even small conductors from 0.25 mm² can be connected reliably without using tools. Simply press the push button to release the conductor.

Push-in is the only right direct connection technology for current and future applications.

Push-in – the original from Phoenix Contact.

Automated wiring made possible by Push-in connection technology

Focus on the process – Phoenix Contact offers solutions to optimize control cabinet manufacturing.

Automated wiring made possible by Push-in connection technology

UPDATE special Push-in edition

UPDATE special Push-in edition

UPDATE special Push-in edition

The special edition of our customer magazine is dedicated to Push-in Technology. Find out how you can wire electrical systems consistently from the field to the controller with Phoenix Contact – easily and without any tools. For example, you can read a feature about elevator manufacturer Osma, who optimized their production processes with compact Push-in terminal blocks.

Cutting process costs was also the objective for filling systems manufacturer Krones when they decided to introduce automatic assembly equipment for DIN rails in their control cabinet manufacturing.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300