Implement reliable feed-in management while keeping engineering effort to a minimum.
Decentral power generation systems need to play their part in ensuring high grid stability. The responsible grid operators specify in their grid connection conditions for photovoltaic systems the ranges to be maintained for network frequency and voltage, and for reactive power. To check these values, regulators for power generation systems (PGS) record the present voltage and reactive power at grid connection points.
The respective control values for the inverters are determined based on these values. The solution consisting of hardware and software from Phoenix Contact ensures that the engineering effort with respect to feed-in control is kept to a minimum.
Certification in accordance with VDE-AR-N 4110/-20
As of this year, any power generation systems, whether combined heat and power plants, wind power, or photovoltaic systems that feed into the German medium- or high-voltage grid must be equipped with a certified control unit – the so-called PGS controller. While a manufacturer‘s declaration was sufficient in the past, a certificate issued by a DIN EN ISO/IEC 17065-accredited certification authority is now required. Our PGS controller is certified in accordance with VDE-AR-N 4110/-20, and therefore implements active power and reactive power requirements as well as monitoring voltage conditions at the grid connection point.
Comprehensive solution
With our ready-to-install control cabinet solution for feed-in control, we have already combined all the necessary components such as the controller, network technology, and power supply in the same housing. This comprehensive solution also allows you to feed electricity from your power generation system into the power grid in accordance with VDE-AR-N 4110/-20.
With the network-capable energy measuring devices, you can monitor characteristic electrical data both centrally and on site. You can therefore gather all relevant characteristic data for your photovoltaic system using a small-scale controller and log it in an SQL database.
The energy measuring devices from Phoenix Contact provide you with the right solution for optimal network integration of your photovoltaic system.
Along with the connection to the grid operator’s feed-in management system, individual reactive power control poses a great challenge.
The network parameters at the network connection point are recorded by measuring devices and transmitted to a central PGS controller. Then, the actuating values calculated from the reactive power controller are transmitted to the inverter installed in the system.
"$pageName" on