Use sun tracking systems efficiently to increase your yield.
The yield from solar panels can be optimized with the help of a single- or double-axis tracking system. Exact tracking aligns the solar cells to the sun so that sunlight invariably falls perpendicular to the solar panels.
This guarantees optimum energy generation. Continually monitoring the system status is of great importance in this regard. With software and hardware from Phoenix Contact, you can implement an efficient and reliable monitoring system for your tracking park.
Small-scale controllers with an integrated Modbus interface are ideal for controlling tracking systems.
Step motor drivers and frequency converters can be connected directly without any additional modules. Analog or incremental input channels are available for position detection.
The hybrid motor starter offers four functions for tracking the photovoltaic panels: Forward running, reverse running, motor protection, and emergency stop.
In comparison to mechanical contactors, the motor starter is significantly more durable, saves space, and can be wired quickly.
Phoenix Contact provides a comprehensive library with complete function blocks. This includes, among other features, complex blocks with DIN/NREL algorithms for solar altitude calculation and for monitoring the photovoltaic trackers.
This ensures that the photovoltaic panels are always aligned perfectly with the sun at any time of the day or year and provide maximum yield.
"$pageName" on