From us, you can find the right marking process for every application.
Increasing complexity and networking in the industrial world requires permanent, clear marking of all components such as terminal blocks, conductors, cables or even equipment. During startup and servicing, you can shorten downtimes and simplify troubleshooting.
Depending on the application, various marking processes are required: External markings require different materials and processes compared to what is needed to mark a terminal block in the control cabinet. Wiring time and costs also play a role. Consequently, digital printing processes can eliminate the need for print templates, matrices, or printing plates. Tools and components can be individually printed with fonts and bar codes, regardless of application.
In many industries, the marking and identification of components, modules, and equipment is becoming increasingly important with the help of RFID transponders. The application of RFID technology not only improves transparency and traceability, but also product quality and availability.
Phoenix Contact offers a range of printing and marking systems with different digital print technologies and matching accessories.
The TOPMARK NEO marking system provides you with the flexibility to implement the requirements of challenging industrial identification. With over 650 markers for your terminal, conductor, cable, and equipment marking, you will find the ideal solution for your application.
Choose innovative UV LED technology in a space-saving device. BLUEMARK CLED from Phoenix Contact provides quick and easy marking, e.g., for plastic labels in UniCard format.
Our thermal transfer printers label marking material quickly and easily, for all areas of industrial identification. Tailored to your requirements, various devices are available for stationary as well as for mobile operation. The printers can be used directly without installation and set-up work.
Our high-speed printer with modern UV LED technology uses a special printing method. The method is similar to the inkjet printing process.
Special fluid
The BLUEMARK ID uses a special fluid made from liquid plastic with embedded ink particles. It is hardened by UV light. The marking is therefore immediately wipe- and scratch-proof.
Emission-free
The BLUEMARK ID generates zero emissions with its special fluid. This is quite different from the emissions from inks containing solvents, which are emitted into the environment.
"$pageName" on