Unmanaged Switches in narrow design – quick and flexible installation
The new 1000 series Unmanaged Switches feature compact designs with Gigabit transmission speeds and flexible installation options. Enhanced traffic prioritization helps stabilize your network and increase your system availability.
Your advantages
High port density with the narrowest switch family
Enhanced traffic prioritization for automation protocols
PROFINET Conformance Class A for real-time data exchange, alarms, and diagnostics
PROFINET versions with PTCP filter for reliable communication in PROFINET networks
Gigabit versions with jumbo frames for high data throughput
Main features
IP30 degree of protection
Temperature range: -10°C ... +60°C
AC or DC power supply
Certified for use in potentially explosive environments (C1D2)
"$pageName" on