Back to overview

Safety configuration with SAFECONF

Easy configuration of safety devices using software from Phoenix Contact

Safety is made easy: thanks to drag and drop. SAFECONF software, which is available free of charge, can be used to easily configure the functions of PSRtrisafe and SafetyBridge with just a few clicks of the mouse.

SAFECONF software

Easy configuration of your safety devices using drag and drop

Effective implementation of ISO 13849-1

Device configuration with SAFECONF is in line with statutory guidelines for setting up safety applications. The requirements of standard ISO 13849-1 can be implemented effectively with SAFECONF.

Easily create the safety logic using drag and drop

SAFECONF software  

Quick work with function blocks

Consistently user friendly: you can create safety logic reliably with the SAFECONF software and parameterize your function modules.

The integrated verification process automatically verifies the correct connection of the module connections and the integrity of the signal lines.

Reliable transmission of configurations

Verification procedure of SAFECONF software  

Reliable transmission

The effects of deviations or incomplete settings when transmitting the configuration to the hardware must be reliably eliminated.

The solution: the built-in test method means that you can make sure that the right data is transmitted, simultaneously preventing incomplete configurations.

Safety logic validation

Performance test with a test plan  

Validation using a test plan and simulation mode

Check the performance and specified behavior of your safety logic with the help of a test plan.

In simulation mode, you can use the test plan to check whether your safety logic is working. You can adjust error situations and monitor the behavior of your safety circuit using the signal values.

Reliable documentation of safety measures

Documentation with SAFECONF software  

Clear and reliable documentation

Get an overview: with SAFECONF you can generate comprehensive project reports at the touch of a button. You can therefore document all the important information that your safety technology must provide:

  • Lifecycle activities
  • Change activities
  • Parameter records
  • Project planner and project date
  • Logic plan
  • Revision status
  • Project modifications
  • Test results

Fast startup of safety applications

Startup with force function  

Fast startup, thanks to force function

SAFECONF enables you to check that your safety application is working correctly directly on the machine.

Use the force function to set PSRtrisafe inputs and outputs accordingly. The selective startup of machine and system parts enables you to check the behavior of safety functions clearly. This means that system startup is quicker.


Back to overview
Software
  • Safety configuration with SAFECONF
Safety in application
SafetyBridge

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300