Back to overview

new

Terminal blocks with Push-in connection – Conductor connection on the side for a better overview

PTV, the terminal block series with side Push-in connection. In cramped spaces, having conductor connection on the side ensures clearer wiring and improved conductor and connection marking recognition.

Your advantages

  • Conductor insertion on the side, for improved connection and conductor marking recognition
  • Clearly arranged wiring without bending radii
  • Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
  • The connection principle and conductor routing are self-explanatory
  • Use of CLIPLINE complete standard accessories

Main features

  • Vertical Push-in connection
  • Voltage up to 800 V
  • Current up to 28 A
  • Cross section up to 4 mm²
  • Bridging and testing option

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close