Back to overview

new

High-current terminal blocks with Power-Turn connection – Convenient connection of large conductors

The PTPOWER high-current spring-cage terminal blocks with Power-Turn connection technology feature the fastest and most user-friendly connection option currently available for wiring large conductors of up to 185 mm².

Your advantages

  • Fast and easy connection, thanks to Power-Turn technology
  • Easy voltage pick-off, thanks to optional snap-on terminal blocks
  • Flexible mounting, thanks to DIN rail or direct mounting variants
  • Reduced mounting costs, thanks to pre-assembled terminal block bases
  • Reduction in logistics costs with the uniform CLIPLINE complete system accessories

Main features

  • Power-Turn connection technology
  • Voltage: 1,500 V
  • Current: 309 A
  • Conductor cross section: 95 mm² … 185 mm²

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close