Back to overview

new

Pluggable terminal blocks with Push-in connection – Modular and compact

Pluggable, multi-level COMBI terminal blocks enable flexible and space-saving mounting and startup. From the control box through to the complete system, it is impossible to imagine today's modular applications without pluggable solutions.

Your advantages

  • Optimum cable entry, thanks to an angled design
  • Clear marking, thanks to a central marking area for each level
  • Space saving, thanks to the compact design with a terminal width of just 3.5 mm
  • Simple potential distribution, thanks to the double bridge shaft

Main features

  • Push-in connection
  • Standard COMBI plug-in zone
  • Integrated coding system
  • Voltage: 500 V
  • Current: 16 A
  • Cross section up to 1.5 mm²

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close