Back to overview

new

Disconnect terminal blocks with Push-in connection – Safe and convenient disconnection

The disconnect terminal blocks with Push-in connection feature easy operation of the connection technology and the disconnect element. The switching state is clear to see at all times. The disconnect terminal blocks can be loaded with up to 32 A and are designed for voltages up to 1,000 V.

Your advantages

  • Tool-free wiring of rigid and flexible conductors
  • Safe and simple testing option, thanks to integrated 4 mm test sockets
  • Flexible potential distribution, thanks to bridge shafts on both sides
  • Robust design of the isolating plug and disconnect knife enables use in harsh environments
  • Flat marking areas enable easy identifiability in any installation position

Main features

  • Push-in connection
  • Voltage: 1,000 V
  • Current: 32 A
  • Nominal cross section of flexible conductors: 6 mm²
  • Nominal cross section of rigid conductors: 10 mm²
  • Pitch width: 10.2 mm
  • 180° isolating plug is pluggable in the park position
  • Isolating plug with small color plates for visualizing the switching state

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close