Back to overview

new

Robust IP66 panel PCs – Operating terminals for vehicle use

The VMT 9000 series, specially developed for the logistics and agricultural and construction machinery target markets, features a high-quality, highly compact, and extremely robust design, ensuring that it functions reliably – even in the harshest environments.

Your advantages

  • Display that is readable in direct sunlight
  • Can be operated when wearing work gloves (also with PCAP)
  • Convenient operation via four freely assignable front buttons
  • Screw-free design for easy cleaning
  • Weatherproof, thanks to an IP66 housing and shatter-proof (IK08) and abrasion-proof front sides

Main features

  • 10", 12.1", 15" displays and 12.1" widescreen display
  • Resistive (AR), capacitive (PCAP) touch
  • Intel® Atom™ x7-E3950 2.0 GHz processor
  • Operating temperature: -30°C … +60°C
  • Wireless: WLAN, Bluetooth, WWAN, and GPS
  • Wide-range power supply unit: 9 V DC … 60 V DC


Back to overview

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close