Terminal blocks with Push-in connection – lateral conductor connection for a better overview
The PTV terminal blocks are now available with a nominal cross section of 4 mm². The terminal blocks complement the 2.5 mm² versions, enabling greater variance while ensuring that the wiring remains clear.
Your advantages
Lateral conductor insertion for more easily identifiable connection and conductor marking
Clearly arranged wiring without bending radii
Same shape as the PTV 2,5 terminal blocks with a horizontal pitch of 6.2 mm
The connection principle and conductor routing are self-explanatory
"$pageName" on