Back to overview

KVM extenders for distances up to 90 m – Solution for remote operator interfaces

The VL KVM EXTENDER enables data transmission between an industrial PC and an operator panel across a distance of up to 90 m. With just one standard Ethernet cable, you can transmit video, audio, and USB signals without losses between a remote operator panel and a control cabinet PC.

Your advantages

  • Flexible, thanks to remote operating solutions up to 90 m
  • Cost-effective, thanks to elimination of cable and mounting costs
  • Increased system availability, thanks to the use of purely passive displays
  • Industry-capable, thanks to an extended temperature range of -20°C to +50°C
  • Fast startup, thanks to a solution consisting purely of hardware

Main features

  • Transmission of video, audio, and USB signals up to 90 m
  • Max. resolution 1920 pixels x 1080 pixels at 60 Hz (Full HD)
  • External dimensions 150 mm x 80 mm x 43 mm
  • Wall, bookshelf or DIN rail mounting
  • Interfaces: 1 x DVI-D, 1 x DP++
  • 24 V DC ±20%


Back to overview

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close