Back to overview

Series for every application

PLC-INTERFACE is the interface between automation equipment and system I/O devices. In the various PLC series, you can choose between relay or solid-state relay functions, as well as feed-through functions.

    PLC universal series

    PLC interface universal series

    PLC universal series can be used as an input or output interface

    The universal series can be used as an input or output interface.

    • The PLC universal series consists of a basic terminal block with a plug-in miniature relay (PDT contact) or a plug-in solid-state relay.
    • Sensors/actuators are connected via modular terminal blocks.
    Back to top

    PLC actuator series

    PLC interface actuator series

    PLC actuator series: Interface between the PLC and actuators

    When used as an interface between the PLC and actuators, only one N/O contact function is normally required. Examples include motors, contactors or solenoid valves.

    • In such cases, the PLC ... ACT output interface is used.
    • All actuator connections, including the load return line, are connected directly.
    • This eliminates the need for additional output terminal blocks. A lot of time, space, and money is also saved.
    Back to top

    PLC sensor series

    PLC interface sensor series

    PLC sensor series: Interface between the PLC and sensors

    When used as an interface between the PLC and sensors, only one N/O contact function is normally required. Examples include proximity switches, limit switches or auxiliary contacts.

    • In such cases, the PLC … SEN input interface is used.
    • All sensor connections, including the supply voltage for the sensors/switches, are connected directly.
    • This eliminates the need for additional modular terminal blocks. A lot of time, space, and money is also saved.  
    Back to top

    Back to overview
    Further information
    Application examples

    PHOENIX CONTACT (Ireland) Ltd

    C6 The Exchange
    Calmount Park
    Ballymount
    Dublin 12
    D12 XE18
    Ireland
    (01)2051-300

    Service