Back to overview

Easy-to-install electronics housings for stationary and mobile displays

The electronics housings from the DCS series integrate displays of different sizes. They reliably protect mobile and stationary electronics from mechanical stress as well as dust and splash water. Typical areas of application include laboratory and analysis technology as well as healthcare and building automation.

Your advantages

  • Easy integration of LCD displays
  • Direct entry possible via membrane keypad
  • Convenient handling, thanks to the integrated rechargeable battery
  • Customer-specific versions available

Main features

  • Degree of protection: up to IP54
  • Temperature range: -20°C to +50°C
  • Material: stable, shock-resistant ABS plastic
  • Color: light gray (RAL 7035)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
Product navigator for connectors and electronics housings

Product navigator

Compact view of connectors and electronics housings at a glance.

Find out more

New connectors and electronics housings

Discover our new products for 2020/2021.

New connectors and electronics housings from Phoenix Contact
New products