Back to overview

CCS charging cables with replaceable mating face – high charging power and easy maintenance

The new CCS type 1 and CCS type 2 DC charging cables now support even higher charging power ratings up to 250 kW – without requiring a larger cable cross section or cooling. The charging connectors impress with their robust housing and replaceable mating face for easy maintenance.

Your advantages

  • Higher charging power ratings with the same cable cross section
  • Protection against overheating with fast and precise temperature measurement
  • Replaceable mating face enables quick and inexpensive repairs
  • Extremely robust fiberglass-reinforced housing
  • Optimized contact geometry results in lower insertion and withdrawal force

Main features

  • Rated current: 80 A … 250 A
  • Rated voltage: 1000 V DC
  • Conductor cross section: 16 mm2 … 70 mm2
  • Cable length: 3 m … 10 m (additional lengths on request)
  • Temperature sensors: Pt 1000
  • Certification: CE, UL, VDE


Back to overview

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300