You can now use the robust AXC 1050 Axiocontrol controller for applications in the energy industry as well. Using the license on the SD card, you can activate the communication protocol and develop interfaces compliant with IEC 61850 within a short period of time. You also receive the license for further function block libraries with the Applic A expansion.
"$pageName" on