Back to overview

Active redundancy modules for superior system availability

Increase your system availability with QUINT range of active redundancy modules. Use the new SINGLE ORING modules for decoupling and running the cable to the load separately. In combination with the new QUINT POWER supply, the redundant system is monitored continuously.

Your advantages

  • Consistent redundancy up to the consumer
  • Constant monitoring of input voltage and decoupling section
  • Save energy by decoupling with MOSFET
  • Protection against surge voltages of over 30 V DC at the output (plus variants)

Main features

  • Isolated cable routing

  • Preventive function monitoring

  • Active decoupling with MOSFET

  • Additional temperature range:  -40°C … +70°C

  • Conductor cross sections up to 16 mm²

  • Over Voltage Protection (plus variants)

  • Input/output voltage drop: 0.1 V DC


Back to overview

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Configurators

Configure products and solutions for your individual application.

Power supplies and UPS