Function
Approval
Frequency band
WLAN access point, client for USA and Canada, with two internal antennas for single-hole mounting, IP66/IP68, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, connections: COMBICON 9 ... 32 V DC, RJ45: for LAN, web, http/https, CLI
WLAN access point, client, mesh with two external antenna connections (RSMA-F), IP20, temperature range : -40°C ... +60°C, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, connections: COMBICON 9 V DC ... 32 V DC, RJ45: for LAN, web, http/https, CLI, REST API
NearFi, base coupler for contactless power and Ethernet data transmission in real time over up to 10 mm, 24 V DC, 2 A, 100 Mbps full duplex, M12 fast-connection technology, IP65 degree of protection. A remote coupler is required for operation.
WLAN access point, client with two external antenna connections (RSMA-F), IP20, temperature range :0°C ... +60°C, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, connections: COMBICON 9 V DC ... 32 V DC, RJ45: for LAN, web, http/https, CLI, REST API
WLAN access point for USA/Canada (FCC/IC), client, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, IP20, connections: COMBICON for 10 ... 36 V DC, 2x RJ45 for LAN, central cluster management, WBM, 2 antennas (MIMO), 802.11i: WPA2, WPA-PSK, TKIP, AES
DIN rail adapter for screwing on switching devices
WLAN access point, client for USA and Canada, with two internal antennas for single-hole mounting, IP54, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, connections: COMBICON 9 ... 32 V DC, RJ45: for LAN, web, http/https, Command Line Interface
Set for mounting devices with EPA design on a DIN rail
WLAN access point, client, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, IP20, connections: COMBICON for 10 ... 36 V DC, 2x RJ45 for LAN, central cluster management, WBM, 802.11i: WPA2, WPA-PSK, TKIP, AES, connections for 2 antennas (MIMO technology)
NearFi, remote coupler for contactless Ethernet data transmission in real time over up to 10 mm, 100 Mbps full duplex, M12 fast-connection technology, IP65 degree of protection. A base coupler is required for operation.
"$pageName" on