Signal towers

Signal towers

High level of availability, thanks to clear signaling

In the event of an error, signal towers generate an alarm using optical and audible signals.

Back to Lighting and signaling

Category

Search in Signal towers

Show all products in this category

Increase the availability of your machines and systems. Modular signal towers, also referred to as signal lights, from Phoenix Contact can be used to clearly indicate your machine and system states. 

Your advantages

  • Increased machine and system availability with a clear status message
  • The right signal for every application, thanks to extensive signal diversity
  • Low installation costs, thanks to tool-free construction and various mounting options
  • Modular design means that the signal tower configuration can be changed quickly
  • Wide range of applications, thanks to UL approval

Compact and cost-effective with a 50 mm diameter

Signal tower with one calotte  

Compact signal tower with one calotte

The cost-optimized LED signal tower features an attractive industrial design and is ideal for compact machines. With the innovative wiring concept, you can arrange the individual calottes in any sequence. 

  • High degree of protection ensures reliability in harsh industrial environments
  • Fast mounting with bayonet lock
     

Versatile and functional with a 70 mm diameter

Signal towers in series  

Signal towers in series on a machine

With the modular signal towers, you can combine optical and audible signal elements flexibly, however you need them. The modular design also allows you to retrofit additional elements at a later time. The signal tower elements are connected mechanically and electrically in seconds with the bayonet lock.

  • Large selection of visible and audible elements
  • Control via IO-Link interface
  • High degree of protection ensures reliability in harsh industrial environments
  • Fast mounting with bayonet lock
     

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Service