Combine the relay and analog modules with logic functions and intuitive software.
On the logic module market, the PLC logic relay system is the first to combine logic, interface, and field connection levels in a single solution. This means that you can switch and control I/O signals using a single compact system. You can combine the logic module with the corresponding relay and analog modules as required. The modular structure enables a wide range of possible applications.
You can flexibly extend the system, thanks to the wide choice of different modules. In addition to the basic module, extension modules are also available for more complex tasks. Eight freely selectable PLC-INTERFACE terminal blocks are available for each logic module. Acquire and switch up to 48 I/O signals with one basic module and two extension modules.
Components of the logic relay system
1) Basic module
PLC logic processes 16 I/O signals with one basic module, with an overall width of just 50 mm.
2) Extension modules
The basic module and the extension module are connected via integrated connectors – no tools are required.
3) Memory module
Store programs or easily copy them to other devices.
4) Relay and analog modules
The modular design with a wide variety of relay and analog modules enables channel-specific assembly.
5) PLC logic app
Quick and easy parameter adjustments and monitoring via app for iOS and Android. The app and corresponding Bluetooth adapter enable you to access process data quickly and wirelessly.
LOGIC+ is the intuitive software which allows you to quickly implement your projects.
Select the right components for your task. Easy handling helps when it comes to configuration and startup of the products. The programs created can be simulated offline on the PC and tested online during operation.
"$pageName" on