Motor and machine management

Hybrid motor starters – Network-capable

Cost-effective protection, measurement, and monitoring

Detect all critical load states and accurately measure power from motors and machines.

Back to Monitoring and diagnostics

Category

  • Product list Accessories for motor and machine management
    Product list Accessories for motor and machine management

    This versatile set of accessories for motor and machine management makes handling, service, and installation easier for you.

  • Product list Motor and machine management
    Product list Motor and machine management

    The motor manager combines overload and underload detection in a single device. In the event of an emergency, it protects the motor and shuts down the drive. Electronic machine management combines precise power measurement with the display and monitoring of important parameters.

Search in Motor and machine management

Show all products in this category

Protect your motors and systems: The motor manager from Phoenix Contact combines overload and underload detection in a single device. In the event of an emergency, it protects the motor and shuts down the drive.

Monitor your motors and machines: Electronic machine management combines precise energy measurement with the display and monitoring of important parameters of motors, machines or other 3-phase loads.

Keep a constant eye on your process data: e.g., electrical variables (U, I, P, cos phi, S, B), operating hours and switching cycles.

Your advantages

  • Integrated full motor protection, thanks to bimetal function and thermistor evaluation
  • Protection of high-quality system parts, thanks to freely configurable signaling and switching thresholds
  • Production data and energy data acquisition without the need for complex sensors
  • DIN rail connector interface for direct connection and transmission of process data
  • Increased system availability, thanks to service intervals based on process data
  • Flexible use in the central control cabinet and in the decentral control box
  • Motor and machine managers are a part of the COMPLETE line system

Motor managers – reliable monitoring

Reliable monitoring – exact and fast control

Motor managers from Phoenix Contact monitor motors for overload and underload, function, dirt, and wear. This enables you to provide permanent protection for items such as pumps, actuating drives, fans, conveyor belts, and machine tools.

Easy parameterization

Parameterization is done via the FDT/DTM concept using the Phoenix Contact IFS-Conf software.

Machine manager – Cost-effective energy measurement

Precise measurement with an external current transformer

By combining the electronic machine manager and an external current transformer, you can cost-effectively monitor motors, machines, and 3-phase loads. Two versions are available with current ranges up to 90 A and 160 A.

Straightforward, consistent communication

Network the machine manager with all popular fieldbus systems (PROFIBUS, PROFINET, Modbus/TCP, Ethernet, CANopen®, DeviceNet™) via a gateway. Consistent communication for Industrie 4.0, thanks to optional data transmission via OPC UA.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300