Approval
Function
Degree of protection
Transmission speed
Managed Switch 2000, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 5 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 16 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 8 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 8 RJ45 ports 10/100 Mbps, degree of protection: IP30, PROFINET Conformance-Class A
Managed Switch 2000, 5 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 16 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
"$pageName" on