new
Transmit input and output data reliably and cost-effectively – with I/O systems for the control cabinet.
Whether using any common bus system and network or a system-integrated controller – you can communicate quickly and cost-effectively thanks to advanced I/Os. The versatile range with IP20 degree of protection provides reliable protection for your data and signal traffic, allowing you to design your systems for every possible area of application. Configure the transmission speed, functions, and structure in accordance with your requirements.
Axioline F is the modular I/O system for the control cabinet. Open to all Ethernet-based communication protocols and available in various designs, Axioline F offers maximum flexibility.
With Axioline F, you can transmit data in real time from the I/O level to the controller – the system is particularly resistant to interference and safe when it comes to EMC. Various safe I/O modules can also be used to acquire and output safety-related signals.
Save time when connecting sensors and actuators, and benefit from easy handling.
Axioline Smart Elements are compact, plug-in, and system-independent I/O elements. The Axioline Smart Elements feature very easy handling when it comes to configuration, installation, and startup. The portfolio includes an IO-Link master, digital and analog input and output modules, safety modules for PROFIsafe, and other function modules.
The Axioline P I/O system guarantees maximum availability for your application. The hot swappable local bus enables the replacement of existing modules from an Axioline P I/O station without having to switch off the system. The electromechanical design of the bus socket means that you can actually remove several modules from the station simultaneously without disrupting local bus communication.
The Axioline P modular proxy can be used to connect PROFIBUS PA segments directly to a PROFINET network. Various redundancy mechanisms ensure high failsafe performance and process reliability.
Inline is the flexible all-rounder designed down to the last detail for use in control cabinets. You can design your automation functions according to your specific requirements from a wide range of I/Os and function terminals for all common fieldbus systems and Ethernet networks.
The narrow overall width means that you can extend your station using a minimal amount of space. Safety applications or I/Os for potentially explosive areas can also be easily connected and integrated.
"$pageName" on