Approval
Cable diameter
Conductor cross section
Electrician's diagonal cutter, angled design, with stripping and crimp area, size: 180 mm
Cable cutter, angled, for copper and aluminum up to 18 mm diameter (up to 50 mm²)
Two-hand ring cable cutter, with ratchet function, for copper and aluminum up to 45 mm diameter (up to 300 mm²)
Power diagonal cutter, with optimized leverage, also suitable for piano wire, VDE 1000 V AC/1500 V DC tested
Bolt cutter, induction-hardened cutting, size: 200 mm, VDE 1000 V AC/1500 V DC tested, type of packaging: with holder for sales display (backcard)
Cable cutter, precision blade with macro-notching, for copper and aluminum up to 50 mm², VDE 1000 V AC/1500 V DC tested, type of packaging: with holder for sales display (backcard)
Power diagonal cutter, with optimized leverage, also suitable for piano wire, VDE 1000 V AC/1500 V DC tested, type of packaging: with holder for sales display (backcard)
Electrician's scissors, forged steel frame and micro-serrated cutting area for high cutting performance, notch for stripping and removing the sheath from multi-stranded cables, crimping connectors, two-component non-slip soft-grip handles, ergonomic design, adjustable screw joint, protective cover with belt clip
"$pageName" on