PLCs for all applications: from open controllers through small-scale controllers or controllers for particular industries
With the broad Phoenix Contact PLC portfolio, we provide you with innovative solutions for automation. The portfolio includes PLCnext Control devices for new levels of freedom, PLCs for building infrastructure, and software PLCs. It also includes small-scale controllers for simple applications through to controllers for highly complex painting lines in the automotive industry.
PLCnext Control devices are the first PLCs for the open PLCnext Technology automation platform. This new technology enables classic programming in accordance with IEC 61131 and programming with high-level languages such as C/C++, C#, and Matlab® Simulink®. You can also freely select your preferred programming software, such as Visual Studio, Eclipse, and Matlab® Simulink®.
Connect directly to the Proficloud and integrate tailored open source software and other future technologies.
Choose from the broad Phoenix Contact PLC range. Use a software PLC to transform your industrial PC into a powerful PLC, or resolve demanding automation tasks with a high-performance PLC. PLCs which can be combined ideally with the matching I/O systems are also available for small to medium systems.
PLCs with the Java-based Niagara framework
Automate different utilities in building infrastructure, data centers, and distributed properties with the ILC 2050 BI controller.
The PLC also supports all of the main communication protocols used in building infrastructure automation applications. The Niagara 4 Framework, specially developed for the Internet of Things, enables the user to carry out time-optimized engineering. Furthermore, the Java-based framework provides flexible options for planning, engineering, and visualization. It is also easy to add self-programmed functions to the Niagara network.
The system is designed for realizing small automation tasks and combines the logic, interface, and field connection levels into one solution for the first time. The logic relay system combines the advantages of pluggable relays with logic functions and intuitive software. Furthermore, the strengths of established relay technology are combined with logic functions and intuitive software.
The PLC logic app and technologies such as Push-in and Bluetooth simplify integration, monitoring, and operation.
"$pageName" on