Approval
Function
FX fiber optic ports
FX fiber optic ports
Equipment type
Degree of protection
Mounting type
Ambient temperature (operation)
Transmission speed
Managed Switch 2000, 5 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 8 RJ45 ports 10/100 Mbps, degree of protection: IP30, PROFINET Conformance-Class A
Managed NAT Switch 2000, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class A, 1:1-NAT, Virtual NAT, IP-Masquerading
Managed Switch 2000, 16 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 5 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 8 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 16 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 5 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B
Managed Switch 2000, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B
"$pageName" on