Approval
Application
LED machine light, 24 V DC, emission angle 85 °/95 °, color temperature 5000 K, length 190 mm, diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants
LED machine light, 24 V DC, emission angle 85 °/95 °, color temperature 5000 K, length 365 mm, diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants
LED machine light, 24 V DC, emission angle 85 °/95 °, color temperature 5000 K, length 540 mm, diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants
LED machine light, 24 V DC, emission angle 85 °/95 °, color temperature 5000 K, length 715 mm, diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants
LED machine light, 24 V DC, emission angle 75 °/95 °, color temperature 5000 K, length 370 mm, diameter 70 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants
LED machine light, 24 V DC, emission angle 75 °/95 °, color temperature 5000 K, length 510 mm, diameter 70 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants
LED machine light, 24 V DC, emission angle 75 °/95 °, color temperature 5000 K, length 650 mm, diameter 70 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants
LED machine light, 24 V DC, emission angle 75 °/95 °, color temperature 5000 K, length 790 mm, diameter 70 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants
LED machine light, 24 V DC, emission angle 75 °/95 °, color temperature 5000 K, length 1070 mm, diameter 70 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants
LED machine light, 24 V DC, emission angle 85 °/95 °, color temperature 5000 K, length 190 mm, diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants, can be switched in series
"$pageName" on