Product list Test plugs

Filter

45 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=]

Test plug - FTP-3/4S - 3069950

Test plug, number of positions: 4, width: 65.2 mm, color: gray

Test plug - FTP-3/5S - 3069958

Test plug, number of positions: 5, width: 73.4 mm, color: gray

Test plug - FTP-3/6S - 3069959

Test plug, number of positions: 6, width: 81.5 mm, color: gray

Test plug - FTP-3/7S - 3069960

Test plug, number of positions: 7, width: 89.7 mm, color: gray

Test plug - FTP-3/8S - 3069961

Test plug, number of positions: 8, width: 97.8 mm, color: gray

Test plug - FTP-3/9S - 3069962

Test plug, number of positions: 9, width: 106 mm, color: gray

Test plug - FTP-3/10S - 3069951

Test plug, number of positions: 10, width: 114.1 mm, color: gray

Test plug - FTP-3/11S - 3069963

Test plug, number of positions: 11, width: 122.3 mm, color: gray

Test plug - FTP-3/12S - 3069952

Test plug, number of positions: 12, width: 130.4 mm, color: gray

Test plug - FTP-3/13S - 3069964

Test plug, number of positions: 13, width: 131.7 mm, color: gray

45 Results

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300