Product list Forcibly guided coupling relays

Filter

16 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONTACT_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_INPUT_VOLTAGE_STR, helpText=, helpImageUrl=]
new

Relay Module - RIF-1-RPT-LDP-24DC/2X21/FG - 2908215

Pre-assembled relay module with Push-in connection, consisting of: relay base, safety relay with force-guided contacts in accordance with DIN EN 50205, plug-in display/interference suppression module, and retaining bracket, contact type: 2 changeover contacts, input voltage: 24 V DC

Extension module - PSR-SCF- 24UC/URM/2X21 - 2981363

Safe coupling relay with force-guided contacts, 2 changeover contacts, 1-channel, fixed screw terminal block, width: 17.5 mm

Coupling relay - PSR-SCP- 24UC/URM/3X1/3X2 - 2981839

Safe coupling relay with force-guided contacts, 3 N/O contacts, 3 N/C contacts, plug-in screw terminal block, width: 22.5 mm

Coupling relay - PSR-SPP- 24UC/URM/3X1/3X2 - 2981842

Safe coupling relay with force-guided contacts, 3 N/O contacts, 3 N/C contacts, plug-in spring-cage terminal block, width: 22.5 mm

Coupling relay - PSR-SCF- 24UC/URM/4X1/2X2 - 2981444

Safe coupling relay with force-guided contacts, 4 N/O contacts, 2 N/C contacts, fixed screw terminal block, width: 40 mm

Coupling relay - PSR-SPF- 24UC/URM/4X1/2X2 - 2981457

Safe coupling relay with force-guided contacts, 4 N/O contacts, 2 N/C contacts, fixed spring-cage terminal block, width: 40 mm

Coupling relay - PSR-SCP- 24UC/URM/5X1/2X2 - 2963747

Safe coupling relay with force-guided contacts, 5 N/O contacts, 2 N/C contacts, 1-channel, plug-in screw terminal block, width: 22.5 mm

Coupling relay - PSR-SPP- 24UC/URM/5X1/2X2 - 2963970

Safe coupling relay with force-guided contacts, 5 N/O contacts, 2 N/C contacts, 1-channel, plug-in spring-cage terminal block, width: 22.5 mm

Coupling relay - PSR-SCP- 24UC/URM/5X1/1X2 - 2981952

Safe coupling relay with force-guided contacts, 5 N/O contacts, 1 N/C contact, plug-in screw terminal block, width: 22.5 mm

Coupling relay - PSR-SPP- 24UC/URM/5X1/1X2 - 2981965

Safe coupling relay with force-guided contacts, 5 N/O contacts, 1 N/C contact, plug-in spring-cage terminal block, width: 22.5 mm

16 Results

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300