Product list Current transformers for retrofitting

Filter

12 Results

facetDefinition[facetId=PIM_FAC_PRIMARY_CURRENT_STR, helpText=, helpImageUrl=]

Current transformer - PACT RCP-4000A-1A-D95 - 2904921

Set consisting of a 1 A measuring transducer and a Rogowski coil with signal line. Length of Rogowski coil: 300 mm, diameter: 95 mm. Length of signal line: 3 m. The Rogowski coil measures the AC current of busbars and power lines.

Current transformer - PACT RCP-4000A-1A-D140 - 2904922

Set consisting of 2 components: 1 A measuring transducer and a Rogowski coil, length 450 mm. The measuring coil diameter when installed is 140 mm. The Rogowski coil is used for AC current measurement for busbars and power lines.

Current transformer - PACT RCP-4000A-1A-D190 - 2904923

Set consisting of a 1 A measuring transducer and a Rogowski coil with signal line. Length of Rogowski coil: 600 mm, diameter: 190 mm. Length of signal line: 3 m. The Rogowski coil measures the AC current of busbars and power lines.

Current transformer - PACT RCP-4000A-UIRO-D95 - 2906231

Set consisting of a 4-way signal conditioner with screw connection technology and a Rogowski coil 300 mm in length/95 mm in diameter for AC current measurement on busbars and power lines.
The signal conditioner outputs 8 different standard signals on the output side and has one switching output.

Current transformer - PACT RCP-4000A-1A-D95-5M - 2910325

Set consisting of a 1 A measuring transducer and a Rogowski coil with signal line. Length of Rogowski coil: 300 mm, diameter: 95 mm. Length of signal line: 5 m. The Rogowski coil measures the AC current of busbars and power lines.

Current transformer - PACT RCP-4000A-1A-D95-10M - 2910326

Set consisting of a 1 A measuring transducer and a Rogowski coil with signal line. Length of Rogowski coil: 300 mm, diameter: 95 mm. Length of signal line: 10 m. The Rogowski coil measures the AC current of busbars and power lines.

Current transformer - PACT RCP-4000A-1A-D190-10M - 2910327

Set consisting of a 1 A measuring transducer and a Rogowski coil with signal line. Length of Rogowski coil: 600 mm, diameter: 190 mm. Length of signal line: 10 m. The Rogowski coil measures the AC current of busbars and power lines.

Current transformer - PACT RCP-4000A-UIRO-D140 - 2906232

Set consisting of a 4-way signal conditioner with screw connection technology and a Rogowski coil 450 mm in length/140 mm in diameter for AC current measurement on busbars and power lines.
The signal conditioner outputs 8 different standard signals on the output side and has one switching output.

Current transformer - PACT RCP-4000A-UIRO-D190 - 2906233

Set consisting of a 4-way signal conditioner with screw connection technology and a Rogowski coil 600 mm in length/190 mm in diameter for AC current measurement on busbars and power lines.
The signal conditioner outputs 8 different standard signals on the output side and has one switching output.

Current transformer - PACT RCP-4000A-UIRO-PT-D95 - 2906234

Set consisting of a 4-way signal conditioner with push-in connection technology and a Rogowski coil 300 mm in length/95 mm in diameter for AC current measurement on busbars and power lines.
The signal conditioner outputs 8 different standard signals on the output side and has one switching output.

12 Results

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300