Product list Cables with circular connectors

Filter

2,774 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_CABLE_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_1_STR, helpText=The design of the 1st connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53301_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_2_STR, helpText=The design of the 2nd connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53302_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CODING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_KNURL_MATERIAL_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SHIELDING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_STATUS_INDICATION_STR, helpText=Select products with/without status indicator for diagnostic purposes, helpImageUrl=] facetDefinition[facetId=PIM_FAC_HEAD2_BRIDGED_STR, helpText=, helpImageUrl=]

Sensor/actuator cable - SAC-3P-M 8MS/1,5-PUR/M 8FR-2L - 1682003

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M8, on Socket angled M8, with 2 LEDs, cable length: 1.5 m

Sensor/actuator cable - SAC-4P-MS/ 1,5-PUR SCO - 1518805

Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, A-coded, on free cable end, cable length: 1.5 m

Sensor/actuator cable - SAC-5P-M12MS/1,5-PUR/M12FR-3L - 1694651

Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, A-coded, on Socket angled M12, A-coded, with 3 LEDs, cable length: 1.5 m

Sensor/actuator cable - SAC-5P-M12MR/ 1,5-PUR SH - 1682757

Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, shielded, Plug angled M12, A-coded, on free cable end, cable length: 1.5 m

Sensor/actuator cable - SAC-8P- 1,5-PUR/M12FR - 1522626

Sensor/actuator cable, 8-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket angled M12, A-coded, cable length: 1.5 m

Sensor/actuator cable - SAC-12P-MS/ 3,0-35T/FS SH SCO - 1402551

Sensor/actuator cable, 12-position, PUR/PVC, black RAL 9005, shielded, Plug straight M12 SPEEDCON, A-coded, on Socket straight M12 SPEEDCON, A-coded, cable length: 3 m

Sensor/actuator cable - SAC-4P-M12MS/1,5-600/M12FS HD - 1403970

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, Plug straight M12, A-coded, on Socket straight M12, A-coded, cable length: 1.5 m, Hygienic design, with high-grade steel knurl

Sensor/actuator cable - SAC-4P-M12MS/2,0-28X/M12FS OD - 1454105

Sensor/actuator cable, 4-position, PE-X halogen-free, black-gray RAL 7021, Plug straight M12, A-coded, on Socket straight M12, A-coded, cable length: 2 m, for outdoor applications, with high-grade steel knurl

Power cable - SAC-4P-MSS/ 1,5-PUR PE SH SCO - 1424104

Power cable, 4-position, PUR halogen-free, Orange (RAL 2003), matt, shielded, Plug straight M12 SPEEDCON, S-coded, on free cable end, cable length: 1.5 m, for AC current up to 12 A/630 V

Sensor/actuator cable - SAC-4P-M12MS/ 1,5-800/M12FS - 1567270

Sensor/actuator cable, 4-position, PUR halogen-free, welding sputter-resistant, highly flexible, gray RAL 7001, Plug straight M12, A-coded, on Socket straight M12, A-coded, cable length: 1.5 m, for robots and drag chains

2,774 Results

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300