Product list Entry plates for cables

Filter

11 Results

new

Cable feed-through plates - MH-25-MULTI-65-PV-BK - 1424582

Cable feed-through plates, no. of conductors: 25, length: 154 mm, width: 56 mm, height: 20 mm, external cable diameter: 3x 3 mm ... 6 mm , color: black

new

Cable feed-through plates - MH-27-MULTI-65-PV-BK - 1424583

Cable feed-through plates, no. of conductors: 27, length: 154 mm, width: 56 mm, height: 18.5 mm, external cable diameter: 26x 3 mm ... 6 mm , color: black

new

Cable feed-through plates - MH-10CL-MULTI-55-PV-BK - 1424584

Cable feed-through plates, no. of conductors: 10, length: 154 mm, width: 56 mm, height: 20 mm, external cable diameter: 6x 2 mm ... 8 mm , color: black

Cable feed-through plates - MC-3/7-MULTI-67-PV-LG - 1415234

Cable feed-through plates, no. of conductors: 7, length: 222 mm, width: 92 mm, height: 43 mm, external cable diameter: 1x 30 mm ... 60 mm , color: gray

Cable feed-through plates - MC-3/7-MULTI-67-PVO-BK - 1415235

Cable feed-through plates, no. of conductors: 7, length: 222 mm, width: 92 mm, height: 43 mm, external cable diameter: 1x 30 mm ... 60 mm , color: black

Cable feed-through plates - MC-25/27-MULTI-67-PV-LG - 1415236

Cable feed-through plates, no. of conductors: 27, length: 222 mm, width: 92 mm, height: 29.5 mm, external cable diameter: 13x 10 mm ... 14 mm , color: gray

Cable feed-through plates - MC-25/27-MULTI-67-PVO-BK - 1415237

Cable feed-through plates, no. of conductors: 27, length: 222 mm, width: 92 mm, height: 29.5 mm, external cable diameter: 13x 10 mm ... 14 mm , color: black

Cable feed-through plates - MC-35/37-MULTI-67-PV-LG - 1415240

Cable feed-through plates, no. of conductors: 37, length: 222 mm, width: 92 mm, height: 29.5 mm, external cable diameter: 4x 6 mm ... 10 mm , color: gray

Cable feed-through plates - MC-35/37-MULTI-67-PVO-BK - 1415241

Cable feed-through plates, no. of conductors: 37, length: 222 mm, width: 92 mm, height: 29.5 mm, external cable diameter: 4x 6 mm ... 10 mm , color: black

Base plate - MD-INC-1-SZP-S - 1415245

Base plate, with seal, for CES Multigates, with 1 opening, including mounting screws

11 Results

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300