Product list Accessories

Filter

23 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



Electronic housing - ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - 2709561

DIN rail connector for DIN rail mounting. Universal for TBUS housing. Gold-plated contacts, 5-pos.

DIN rail bus connectors - ME 6,2 TBUS-2 1,5/5-ST-3,81 GN - 2869728

DIN rail connector for DIN rail mounting. Universal for TBUS housing. Gold-plated contacts, 5-pos.

Power and error message module - TC-MACX-MCR-PTB - 2904673

Power and fault signaling module with screw connection, only for use on the Termination Carrier, excluding corresponding DIN rail connector, excluding replaceable fuse.

HART multiplexer - MACX MCR-S-MUX - 2865599

HART Multiplexer for online configuration and diagnostics of HART-compatible field devices, as well as for continuous documentation of process variables and states with a PC or management system for mounting on NS 35/7.5 or NS 32

Cable - VIP-CAB-FLK14/0,14/2,0M - 2318415

Round cable set; Connection 1: IDC/FLK socket strip (1x 14-position, 180 °-Out put); Connection 2: IDC/FLK socket strip (1x 14-position, 90 °-Out put); Cable length: 2 m

Cable set - TC-C-MAX2-SC-31320000 - 2902425

Cable set for signal transmission on the Termination Carrier for modules from the MACX Analog Ex series. Connection of terminal points 3.1 and 3.2 (signal transmission) to the signal PCB.

Cable set - TC-C-MAX2-SC-31321112 - 2902426

Cable set for signal transmission and power supply on the Termination Carrier for modules from the MACX Analog Ex series. Connection of terminal points 3.1 and 3.2 (signal transmission) as well as 1.1 and 1.2 (power supply) to the signal PCB via a 4-pos. PTSM connector.

Cable set - TC-C-PTB3-SC-31001112-33002122 - 2902656

Cable set for MACX MCR-PTB power and error message module (Order No. 2865625), for use on the termination carrier for signal conditioners from the MACX MCR(-EX)-SL-... series.

Cable set - TC-C-MAX2-SC-32221112 - 2902657

Cable set for signal transmission and power supply on the Termination Carrier for signal conditioners from the MACX Analog Ex series. Connection of terminal points 3.2 and 2.2 (signal transmission for active input cards) as well as 1.1 and 1.2 (power supply) to the signal PCB.

Cable set - TC-C-PTB1-SC-05060708 - 2902945

Supply voltage cable set for redundant supply in a device topology on the MINI Analog termination carrier. This cable set is suitable for supply using the 2902958 MINI MCR-SL-PTB-FM power terminal block.

23 Results

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300