Product list Cables sold by the meter

Filter

29 Results

facetDefinition[facetId=PIM_FAC_SIGNAL_TYPE_CBX_STR, helpText=, helpImageUrl=]

Signal type

  • More Options
    close

    Signal type



facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_TRANSMISSION_MEDIUM_STR, helpText=, helpImageUrl=]

FO cable - VS-PN-CABLE-1001-B/PUR-A3C/... - 1609426

PROFINET fiber optic cable, PCF fiber 200/230 μm, type B, stranded, for indoor installation, PUR outer sheath, color RAL 6018 (yellow-green), by the meter

FO cable - VS-PN-CABLE-1001-B/PUR-A3C/100 - 1609455

PROFINET fiber optic cable, PCF fiber 200/230 μm, type B, stranded, for indoor installation, PUR outer sheath, color RAL 6018 (yellow-green), cable ring: 100 m

FO patch cable - FOC-PN-C-1003/... - 1402175

Highly flexible POF PROFINET cable for use in drag chains for an alternating bending frequency of up to 5 million cycles. Individual elements made of extremely wear-resistant polyamide (PE). The cable is halogen-free, ozone and UV resistant and has a rugged polyurethane (PUR) outer sheath.

FO cable - PSM-LWL-KDHEAVY-980/1000 - 2744319

Polymer fiber cable, duplex 980/1000 μm, medium-weight version for permanent indoor installation, by the meter, without connector

FO cable - PSM-LWL-RUGGED-FLEX-980/1000 - 2744335

Polymer fiber cable, duplex 980/1000 μm, heavy-weight, highly flexible version for flexible conduit applications, by the meter, without connector

FO cable - PSM-LWL-HCSO-200/230 - 2799445

PCF cable, duplex 200/230 μm, by the meter, without connector, for outdoor installation

FO patch cable - FOC-RUGGED-1012/IP20/... - 2901548

Rugged POF installation cable (IP20 heads only) for fixed installation in the inner area. Individual elements made from extremely wear-resistant polyamide (PE). Halogen-free, ozone and UV resistant with a reinforced polyurethane (PUR) outer sheath.

FO patch cable - FOC-RUGGED-FLEX-1013/IP20/... - 2901549

Highly flexible POF round cable (IP20 heads only) for use in drag chains. Individual elements made from extremely wear-resistant polyamide (PE). The cable is halogen-free, ozone and UV resistant, and has a rugged polyurethane (PUR) outer sheath.

FO patch cable - FOC-PN-C-1003/IP20/ - 2901552

Highly flexible POF PROFINET cable (IP20 heads only) for use in drag chains. Individual elements made from extremely wear-resistant polyamide (PE). The cable is halogen-free, ozone and UV resistant, and has a rugged polyurethane (PUR) outer sheath.

FO patch cable - FOC-KDHEAVY-1011/IP20/... - 2901553

POF installation cable (IP20 heads only) for fixed installation in the inner area with individual elements made of highly durable polyamide (PE). The cable is halogen-free, ozone and UV resistant and has a rugged polyurethane (PUR) outer sheath.

29 Results

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300