Product list Cables sold by the meter

Filter

8 Results

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_CBX_STR, helpText=, helpImageUrl=/assets/images_pr/facet_help/large/53309_1000_int_02.jpg]

Conductor cross section

Cable reel - PV-1P-100,0/S01-2,5 - 1459509

Cable ring, black PE-X, 1-pos., cable length: 100 m

Cable reel - PV-1P-100,0/S02-4,0 - 1459511

Cable ring, black PE-X, 1-pos., cable length: 100 m

Cable reel - PV-1P-100,0/S03-6,0 - 1459524

Cable ring, black PE-X, 1-pos., cable length: 100 m

Cable reel - PV-1P-100,0/S04-10,0 - 1459537

Cable ring, black PE-X, 1-pos., cable length: 100 m

Cable reel - PV-1P-1000,0/S01-2,5 - 1459566

Cable ring, PE-X, black, 1-pos., cable length: 1000 m

Cable reel - PV-1P-1000,0/S02-4,0 - 1459579

Cable ring, PE-X, black, 1-pos., cable length: 1000 m

Cable reel - PV-1P-1000,0/S03-6,0 - 1459582

Cable ring, PE-X, black, 1-pos., cable length: 1000 m

Cable reel - PV-1P-1000,0/S04-10,0 - 1459595

Cable ring, PE-X, black, 1-pos., cable length: 1000 m

8 Results
 

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300