Product list Wireless

Filter

6 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_FUNCTION_CBX_STR, helpText=, helpImageUrl=]

Function

facetDefinition[facetId=PIM_FAC_FREQUENCY_BAND_CBX_STR, helpText=, helpImageUrl=]

Frequency band

facetDefinition[facetId=PIM_FAC_NETWORK_INTERFACE_STR, helpText=, helpImageUrl=]

Wireless module - RAD-2400-IFS - 2901541

Radioline - 2.4 GHz wireless transceiver with RS-232/RS-485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 250 stations, range of up to 5 km (with a clear line of sight), for worldwide use

Wireless module - RAD-868-IFS - 2904909

Radioline - 868 MHz wireless transceiver with RS-232/RS-485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 99 stations, range of up to 20 km (with a clear line of sight), for use in Europe

Wireless module - RAD-900-IFS - 2901540

Radioline - 900 MHz wireless transceiver with RS-232/485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 250 stations, range of up to 32 km (line of sight), use in North America

Bluetooth converter - PSI-WL-PROFIB/BT-SET/2DO - 2313876

Bluetooth PROFIBUS SET, pre-configured: PROFIBUS point-to-point, PROFIBUS baud rate: 187.5 kbps, integrated path diagnostics: bar graph + two digital outputs, contents: 2 x Bluetooth converter + 2 x antenna

Bluetooth converter - PSI-WL-RS232-RS485/BT/HL - 2313795

Bluetooth convertor, wireless transmission: RS-232/RS-422/RS-485 2-wire, mounting on EN DIN rails, MCX connection for external antenna, integrated path diagnostics: bar graph, UL-HazLoc approval

Wireless module - RAD-ISM-2400-DATA-BD - 2867869

Wireless transceiver (transmitter and receiver) with RS-232, RS-485/RS-422 interface, for 2400 MHz ISM band

6 Results
 

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300