Product list DC connection technology

Filter

69 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Connector - PV-CF-S 2,5-6 (+) - 1774674

Photovoltaic connector, nominal current: 40 A, nom. voltage: 1100 V, connection method: Spring-cage, color: black. Can only be released using a tool

Connector - PV-CM-S 2,5-6 (-) - 1774687

Photovoltaic connector, nominal current: 40 A, nom. voltage: 1100 V, connection method: Spring-cage, color: black. Can only be released using a tool

Connector - PV-C1F-S 2,5-6 (+) - 1789821

Photovoltaic connector, nominal current: 40 A, nom. voltage: 1500 V, connection method: Spring-cage, color: black. Can only be released using a tool

Connector - PV-C1M-S 2,5-6 (-) - 1789834

Photovoltaic connector, nominal current: 40 A, nom. voltage: 1500 V, connection method: Spring-cage, color: black. Can only be released using a tool

Connector - PV-CF-S 6-16 (+) - 1790784

Photovoltaic connector, nominal current: 65 A, nom. voltage: 1500 V, connection method: Spring-cage, color: black. Can only be released using a tool

Connector - PV-CM-S 6-16 (-) - 1790797

Photovoltaic connector, nominal current: 65 A, nom. voltage: 1500 V, connection method: Spring-cage, color: black. Can only be released using a tool

Photovoltaic connector - PV-FT-CF-C-2,5-235-BU-FE - 1804097

Photovoltaic connector, nominal current: 27 A, nom. voltage: 1500 V, connection method: Crimp, color: black. Can only be released using a tool

Photovoltaic connector - PV-FT-CM-C-2,5-235-RD-FE - 1804107

Photovoltaic connector, nominal current: 27 A, nom. voltage: 1500 V, connection method: Crimp, color: black. Can only be released using a tool

Photovoltaic connector - PV-FT-CF-C-2,5-130-BU - 1805135

Photovoltaic connector, nominal current: 27 A, nom. voltage: 1500 V, connection method: Crimp, color: black. Can only be released using a tool

Photovoltaic connector - PV-FT-CM-C-2,5-130-RD - 1805148

Photovoltaic connector, nominal current: 27 A, nom. voltage: 1500 V, connection method: Crimp, color: black. Can only be released using a tool

69 Results

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300