Product list Test disconnect terminal blocks

Filter

56 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=]

Test disconnect terminal block - PTME 4 - 3212139

Test disconnect terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, height: 48.8 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - PTME 4 BU - 3212148

Test disconnect terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, height: 48.8 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - PTME 4 WH - 3212140

Test disconnect terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, height: 48.8 mm, color: white, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - PTME 4 RD - 3212143

Test disconnect terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, height: 48.8 mm, color: red, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PTMED 4 - 3212141

Feed-through terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, height: 48.8 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - PTME 6 - 3212170

Test disconnect terminal block, connection method: Push-in connection, cross section: 0.5 mm² - 10 mm² , AWG: 20 - 10, width: 8.2 mm, color: gray

Component terminal block - PTME 6-BE - 3035687

Component terminal block, for installing components that can be individually selected, connection method: Push-in connection, cross section: 0.5 mm² - 10 mm² , AWG: 20 - 10, width: 8.2 mm, color: gray

Feed-through terminal block - PTMED 6 - 3212183

Feed-through terminal block, connection method: Push-in connection, cross section: 0.5 mm² - 10 mm² , AWG: 20 - 10, width: 8.2 mm, color: gray

Starter kit - PTME 6-SET POWER - 3035991

Starter kit, consisting of test disconnect terminal blocks with push-in connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.

Test disconnect terminal block - PTME 6 HV BU - 3035695

Test disconnect terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.5 mm² - 10 mm², AWG: 20 - 8, width: 8.2 mm, height: 49 mm, color: blue, mounting type: NS 35/15, NS 35/7,5

56 Results

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300