Product list Accessories for QPD installation system

Filter

62 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



Engraving material - GPE 13X 9 WH - 0806932

Engraving material, Sheet, white, unlabeled, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, CMS-P1-PLOTTER, PLOTMARK, mounting type: adhesive, lettering field size: 13 x 9 mm

Plastic label - EMLP (13X9)R - 0819453

Plastic label, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, lettering field size: 13 x 9 mm

Diagonal cutter - MICROFOX-SB - 1212489

Electronic diagonal cutter, round head, without chamfer, with opening spring, mirror-polished and oiled, 2-component grip, cutting capacity: soft 0.2 - 2.0 mm; medium hard 1.2 mm; hard 0.5 mm diameter

Insulating sleeve - PT/FS 2,8 - 1406700

Insulating sleeve, as touch protection, slide onto the conductor before for 2.8 slip-on sleeves

Insert seal - Q-T-EDG-K - 1580011

Insert seal for QUICKON T-distributor, for IP65 sealing of thin power conductors (9 - 11 mm)

Insert seal - Q-T-EDG-M - 1580024

Insert seal for QUICKON T-distributor, for IP65 sealing of thin power conductors (10 - 12.5 mm)

Insert seal - Q-T-EDG-G - 1580037

Insert seal for QUICKON T-distributor, for IP65 sealing of thin power conductors (11.5 mm ... 14 mm)

Protective cap - QPD QSK 2,5 - 1582150

Protective cap made of transparent plastic for QPD QUICKON connection 4x 2.5 mm², IP50.

62 Results

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300