Product list Micro terminal blocks

Filter

154 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

  • More Options
    close

    Number of connections



facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=]
new

Micro feed-through terminal block - MP 1,5 - 3248150

Micro feed-through terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 4.2 mm, color: gray, mounting type: NS 15

Micro feed-through terminal block - MP 1,5 BU - 3248152

Micro feed-through terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 4.2 mm, color: blue, mounting type: NS 15

Micro feed-through terminal block - MP 1,5 RD - 3248154

Micro feed-through terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 4.2 mm, color: red, mounting type: NS 15

Micro feed-through terminal block - MP 1,5 WH - 3248156

Micro feed-through terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 4.2 mm, color: white, mounting type: NS 15

Micro feed-through terminal block - MP 1,5 OG - 3248158

Micro feed-through terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 4.2 mm, color: orange, mounting type: NS 15

Micro feed-through terminal block - MP 1,5 YE - 3248160

Micro feed-through terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 4.2 mm, color: yellow, mounting type: NS 15

Micro feed-through terminal block - MP 6X1,5 - 3248164

Micro feed-through terminal block, internally jumpered, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 12.6 mm, color: gray, mounting type: NS 15

Micro feed-through terminal block - MP 6X1,5 BU - 3248180

Micro feed-through terminal block, internally jumpered, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 12.6 mm, color: blue, mounting type: NS 15

Micro feed-through terminal block - MP 6X1,5 RD - 3248196

Micro feed-through terminal block, internally jumpered, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 12.6 mm, color: red, mounting type: NS 15

Micro feed-through terminal block - MP 6X1,5 WH - 3248212

Micro feed-through terminal block, internally jumpered, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 12.6 mm, color: white, mounting type: NS 15

154 Results

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300