Product list Telecommunications

Filter

23 Results

facetDefinition[facetId=PIM_FAC_INTERFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_ARRESTER_CLASS_ACC_IEC_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PROTECTIVE_ELEMENT_CURCUIT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DIRECTION_OF_ACTION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_HIGHEST_CONTINUOUS_OPERATING_VOLTAGE_UC_STR, helpText=, helpImageUrl=]

Surge protection device - DT-LAN-CAT.6+ - 2881007

Surge protection in accordance with Class EA (CAT6A), for Gigabit Ethernet (up to 10 Gbps), token ring, FDDI/CDDI, ISDN, and DS1. Suitable for Power over Ethernet (PoE+) “Mode A” and “Mode B”. RJ45 attachment plug with separate grounding cable and ground connection snap-on foot for NS 35 DIN rails.

Surge protection device - DT-TELE-RJ45 - 2882925

Attachment plug with surge protection for analog and digital telecommunications interfaces (VDSL up to 50 Mbps). Connection: RJ45 (RJ12/RJ11) and screw terminal block (COMBICON). Alternatively, can be snapped onto a DIN rail.

Surge protection device - DT-TELE-SHDSL - 2801593

Attachment plug with surge protection for two SHDSL telecommunications interfaces (ports). Connection: RJ45 (RJ12/RJ11) and plug-in screw terminal block (COMBICON). Alternatively, can be snapped onto a DIN rail.

Surge protection device - TAE-TRAB FM-NFN-AP - 2749628

TAE outlet box (NFN) for surface mounting with surge protection for analog and digital telecommunications interfaces (VDSL up to 50 Mbps, on short paths (< 300 m) up to 100 Mbps)

Surge protection device - D-FM-A/RJ45-BB - 2818795

Attachment connector with surge protection for analog telecommunication interfaces. Connection: RJ45 sockets

Surge protection device - D-DS1-A/RJ45-BB - 2838050

Attachment connector with surge protection for T1/E1 systems. Connection: RJ45 sockets

Surge protection plug - CTM 1X2-110AC - 2838539

LSA-PLUS plug (COMTRAB CTM) for floating signal circuits, for protecting a double wire from analog and digital telecommunications interfaces (up to 42 Mbps). Nominal voltage: 110 V AC

Surge protection plug - CTM ISDN - 2838555

LSA-PLUS plug (COMTRAB CTM) with protective circuit for 1 conductor pair of an ISDN So interface.

Surge protection plug - CTM 2X1-180DC-GS-P - 2838623

LSA-PLUS protective plug (COMTRAB CTM) with power cross and coarse surge protection for 2 signal lines. Nominal voltage: 180 V DC

Surge protection plug - CTM 2X1-180DC-GS - 2838636

LSA-PLUS protective plug (COMTRAB CTM) with coarse surge protection for 2 signal wires from analog and digital telecommunications interfaces (up to 44 Mbps). Nominal voltage: 180 V DC

23 Results

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300