Product list TERMI-POINT® connection

Filter

7 Results

facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_NUMBER_OF_LEVELS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_EQUIPOTENTIAL_BUSBARS_NUMBER_STR, helpText=, helpImageUrl=]

Feed-through terminal block - UVKB 4-FS/FS(2,8)TP(2,4)1234/Q - 1953525

Feed-through terminal block, connection method: Slip-on connection, cross section: 0.5 mm² - 6 mm², AWG: 20 - 10, width: 6.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15, NS 32

Feed-through terminal block - UVKB 4-FS/FS(2,8)TP(2,4)1234/L - 1953541

Feed-through terminal block, connection method: Slip-on connection, cross section: 0.5 mm² - 6 mm², AWG: 20 - 10, width: 6.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15, NS 32

Feed-through terminal block - UVKB 4-FS(4-2,8)TP(2,4X0,8)4L - 1954443

Feed-through terminal block, connection method: Screw connection, TERMI-POINT®, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, width: 6.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15, NS 32

Feed-through terminal block - UVKB 4-FS(2,8)TP(2,4)234D/L - 1954469

Feed-through terminal block, connection method: Screw connection, TERMI-POINT®, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, width: 6.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15, NS 32

Marshalling panel - RV 8-TP(2,4X0,8)L - 3191013

Marshalling panel, nom. voltage: 250 V, nominal current: 5 A, cross section: 0.22 mm² - 0.56 mm², AWG: 20 - 24, connection method: TERMI-POINT®, number of positions: 1, number of connections: 16, width: 7.6 mm, length: 202 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Marshalling panel - RV 8-PV-TP(2,4X0,8)L - 3191039

Marshaling distributor, as potential distributor, all levels are linked together internally. TERMI-POINT connection

Marshalling panel - RVS 10-TP(2,4X0,8)L - 3192038

Marshalling panel, nom. voltage: 250 V, nominal current: 5 A, cross section: 0.22 mm² - 0.56 mm², AWG: 20 - 24, connection method: TERMI-POINT®, number of positions: 1, number of connections: 20, width: 6.2 mm, length: 202 mm, color: gray, mounting: NS 35/7,5, NS 35/15

7 Results
 

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300